전단지
Get What You Need: Full Component Test Capability in One Small Package
The Keysight E5080B ENA Series vector network analyzer (VNA) brings R&D performance up to 53 GHz and flexibility to a midrange platform. Best-in-class dynamic range, trace noise, and temperature stability guarantee reliability and repeatability. Test consistently across your workflow with the same user interface and SCPI commands as high-end PNAs.
The E5080B ENA enables complete device characterization for passive components, amplifiers, mixers, and frequency converters. You can perform more tests with one box using integrated features such as signal analysis, DC sources, bias tees, pulse generators, pulse modulators, and an internal second source.
Gain deeper insights with software applications, including spectrum analysis, mixer measurements, and noise figure. Choose from a two- or four-port option with frequency coverage from 9 kHz to 20 GHz or, for higher frequencies, 100 kHz to 53 GHz.
Best-in-class performance to meet the challenges of today’s designs
There is no room for compromise when staying competitive in the market, and the E5080B ENA provides the test capability needed for today’s challenging measurements.
Key E5080B ENA performance benefits |
Multi-instrument functionality • integrated spectrum analysis, pulse mod / gen, and DC measurement hardware up to 53 GHz • single-connection measurements for S-parameters and spurious analysis with fast sweeps • quick and easy test setup with application software |
Wide range of new VNA measurement applications • AFR, pulsed RF, NF, SA, DMX, enhanced time domain analysis with TDR • calibration refresh module support (CalPod) • Automated Measurement Expert |
Best-in-class performance • dynamic range: @10 kHz IFBW: 140 dB (4 GHz) • speed / cycle time: 2.2 ms (1 MHz IFBW) • stability: 0.005 dB/deg. C |
Get It Now: Financial Reasons to Migrate Sooner
When you need to measure S-parameters, the right mix of speed and performance gives you an edge. The E5080B ENA provides affordable measurement integrity to help you transform deeper understanding into a better design. Every E5080B ENA enhances your expertise in linear and nonlinear device characterization. The E5080B ENA has remarkable advantages relating to operating costs. Add an E5080B ENA to your production line and drive down the cost of test.
Overall, the E5080B ENA can help you reduce the cost of test with throughput improvements, reduced ownership costs, and big savings if you migrate from your older test equipment by trading in.
Key E5080B ENA financial benefits |
Total-cost-of-ownership savings • Avoid average repair costs on existing test sets that often increase by about 10% each year after five years.* • Increase utilization by up to 10% each year with the new and more capable E5080B ENA.* *Based on a recent industry study of midrange network analyzers |
Double the throughput: 2x faster measurement speed to increase throughput • Achieve throughput of 2.2 ms (1 MHz IFBW) vs. 5 ms (100 kHz IFBW) on other test sets. |
Attractive trade-in credits for your older instrument to reduce the entry price and afford it sooner • Get up to 55% off the price of new when migrating from E5080A, and up to 45% off when migrating from E5071C. |
Upgradable for future requirements • Frequency and hardware upgrades are available to affordably grow with your future technical needs. |
Creative financing solutions available to get new capability sooner • Ask your Keysight sales representative about purchase alternatives from Keysight and its partners. |
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.