Choose a country or area to see content specific to your location
데이터 시트
E1715A 3-Axis Compact Interferometer with Low Non-Linearity
The Keysight E1715A 3-Axis Compact Interferometer employs Keysight’s advanced monolithic optics design technology to meet the pointing stability requirements of modern laser metrology systems. The Keysight E1715A incorporates integral remote sensors with ST connectors, eliminating the need for separately mounted remote sensors. Plastic or glass optical fiber with mating ST connectors are available from Keysight in a variety of fiber lengths.
In addition to the standard configuration, the Keysight E1715A is available in three optional versions—one excluding the remote sensors for customers who wish to provide their own sensors, one version that includes an input bending mirror, and a third version that combines both of these options.
Key Features:
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.