Choose a country or area to see content specific to your location
애플리케이션 노트
Impedance Measurements for Engineers
Impedance is measured using a variety of techniques. A particular technique is selected according to the test frequency, the impedance parameter to be measured and the preferred display parameters
The Auto-Balancing Bridge technique is exceptionally accurate over a broad impedance range (mΩ to the order of 100 MΩ). The frequency range this technique can be applied to is from a few Hz to 110 MHz.
The IV and RF-IV techniques are also very accurate over a broad impedance range (mΩ to MΩ). These techniques can be applied from 40 Hz to 3 GHz.
The Transmission/Reflection technique is applied over the broadest frequency range (5 Hz to 110 GHz). This technique delivers exceptional accuracy near 50 Ω or 75 Ω.
LCR meters and impedance analyzers are differentiated primarily by display properties. An LCR meter displays numeric data, while an impedance analyzer can display data in either numeric or graphic formats.
The techniques employed by these instruments are independent of analyzer type, and can be RF-IV, IV or Auto-Balancing Bridge (depending on frequency).
콘텐츠 잠금 해제
무료 가입
*Indicates required field
감사합니다!
귀하의 양식이 성공적으로 제출되었습니다.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.