Column Control DTX

Accelerate the development of Next Generation Non-Volatile Memory

Application Notes

For basic IV characterization to CV, pulsed IV measurement and reliability testing for flash and emerging NVM on a single instrument

B1500A semiconductor device parametric analyzer

Key features:

  • IV measurement ranges of 0.1 fA to 1 A and 0.5 μV to 200 V
  • AC capacitance measurement from 1 kHz to 5 MHz
  • Up to ± 40 V voltage pulse and arbitrary waveform generation
  • Automatic resource switching between IV measurement and pulse generation
  • Pulsed IV/Transient IV capability up to 200MSa/s without load line effect

Benefits:

  • Accurately measure the IV and CV curve, supporting automated parameter extraction
  • Quickly and easily perform reliability test such as endurance and retention by automatically switching between pulse stress cycle and IV measurement
  • Precisely perform advanced measurements such as NBTI/ PBTI, RTN (Random Telegraph Noise) ) using pulsed IV/ transient IV capability

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX