데이터 시트
Easy and Accurate 10GBASE-KR Ethernet Backplane Design Validation and Debug
The Keysight Technologies, Inc. N8814A 10GBASE-KR Ethernet backplane electrical performance validation and conformance software for Infiniium oscilloscopes provides you with an easy and accurate way to verify and debug your 10GBASE-KR and 40GBASE-KR4 Ethernet backplane designs. The Ethernet electrical test software allows you to automatically execute Ethernet physical-layer (PHY) electrical tests and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The N8814A 10GBASE-KR Ethernet backplane electrical test software performs a wide range of electrical tests required to meet the 10GBASE-KR Ethernet backplane electrical specifications as documented in the IEEE 802.3ap standard. To meet signal quality requirements, your product must successfully pass conformance testing based on these specifications. Performing these tests gives you confidence in your design. The N8814A 10GBASE-KR Ethernet backplane electrical test software helps you execute a wide subset of the conformance tests that can be measured with an oscilloscope.
Features
The N8814A 10GBASE-KR Ethernet backplane electrical test software offers several features to simplify the validation of Ethernet designs:
N8814A 10GBASE-KR Compliance Application Software Saves You Time
The 10GBASE-KR Ethernet backplane electrical test software saves you time by setting the stage for automatic execution of 10GBASE-KR electrical tests. Part of the difficulty of performing electrical tests for Ethernet backplanes is properly connecting to the oscilloscope, loading the correct setup files, and then analyzing the measured results by comparing them to limits published in the specification. The Ethernet electrical test software does much of this work for you. The 10GBASE-KR Ethernet backplane electrical test software automatically configures the oscilloscope for each test, and it provides an informative results report that includes margin analysis indicating how close your product is to passing or failing that specification. See Table 2 for a complete list of the measurements made by the 10GBASE-KR Ethernet backplane electrical test software.
Easy test definition
The 10GBASE-KR Ethernet backplane electrical test software extends the ease-of-use advantages of Keysight’s Infiniium oscilloscopes to testing 10GBASE-KR Ethernet backplane designs. The Keysight automated test engine quickly walks you through the steps required to define the tests you want to make, set up the tests, perform the tests, and view the test results. A setup page enables you to quickly make decisions from the outset regarding the choice of tests and perform functions that affect the testing task. The test selections available in the following steps are then filtered according to the choices made in the setup page. While selecting tests, you can select a category of tests all at once or specify individual tests. You can save tests and configurations as project files and recall them later for quick testing and review of previous test results. Straightforward menus let you perform tests with a minimum of mouse clicks.
Configurability and Guided Connections
The N8814A 10GBASE-KR Ethernet backplane electrical test software provides flexibility in your test setup. It guides you to make connection changes with hookup diagrams when the tests you select require it. You connect the oscilloscope to the device under test using Keysight InfiniiMax active differential probes and/or SMA cables.
Reports with Margin Analysis
In addition to providing you with measurement results, the N8814A 10GBASE-KR Ethernet backplane electrical test software has a report format that shows you not only where your product passes or fails, but also reports how close you are to the limits specified for a particular test. You can select the margin test report parameter, which means you can specify the level at which warnings are issued to alert you to electrical tests where your product is operating close to the official test limit defined by the 10GBASE-KR Ethernet backplane specification.
40GBASE-KR4 Switch Matrix Option
The Keysight switch matrix software option for the compliance application, used together with switch matrix hardware, enables fully automated testing for multi-lane digital bus interfaces. The benefits of this automated switching solution include: – Eliminate reconnections, which saves time and reduces errors through automating test setup for each lane of a multi-lane bus. – Maintain accuracy with the use of unique N2809A PrecisionProbe or N5465A InfiniiSim features to compensate for switch path losses and skew. – Customize testing by using remote programming interface and the N5467A user-defined application tool for device control, instrument control and test customization.
×
판매 문의 부탁드립니다.
*Indicates required field
감사합니다!
A sales representative will contact you soon.