Handling Precautions for Modules, Accessories, and Test Instruments

애플리케이션 노트

General Information

  1. Read and follow the operating instructions. Do not exceed the minimum and maximum specifications, especially RF input power, DC bias, and environmental operating conditions.
  2. Use ESD protection at all times. Ensure ESD protection is in place before handling RF input and output connectors. Ground cable conductor pins before use to remove static buildup.
  3. Situate the equipment away from heat sources. Do not block airflow around equipment. If equipment will be operated at high ambient temperatures, mount with a good thermal connection to a large thermal mass.
  4. Do not allow foreign material into the enclosure. Do not allow contamination to be introduced into the connectors.
  5. If applicable, always use the provided AC adaptor. Do not power the unit with a different adaptor. Do not modify the power plug or wall outlet to remove the third (ground) pin.
  6. Do not drop or shake the equipment. Minimize vibration and handle with care.
  7. There are no user-serviceable parts within. Return damaged equipment for factory-authorized repair.