Column Control DTX

6620A Series Precision Multiple-Output, 25-50 W DC Power Supplies, GPIB

데이터 시트

Introduction

  • Up to four fully isolated power supplies in a 3U package
  • Fast, low noise outputs
  • Dual range, precision low current measurement
  • Built-in measurements and advanced programmable features
  • Protection features to ensure DUT safety

Two or four isolated outputs are integrated into one package, conserving rack space and GPIB addresses. Dual ranges allow for more current at lower voltage levels. The outputs can be connected in parallel or series to further increase the flexibility that these products offer the system designer. Programming is done using industry standard SCPI commands and test system integration can be further simplified be using the VXIplug&play drivers. These power supplies help reduce test time with fast up and down programming, enhanced by the active down-programmer which can sink the full rated current.

These power supplies are very useful on the R&D bench. The accuracy of both the programming and the measurement systems allow precise control and monitoring of prototype bias power. The extensive protection features protect valuable prototypes, including very fast CV/CC crossover. The power supply can be controlled from either the front panel keypad or, for automated testing, from the GPIB.

×

판매 문의 부탁드립니다.

*Indicates required field

선호하는 연락방법을 선택해 주십시오. *필수입력항목
Preferred method of communication? 이메일 변경하기
Preferred method of communication?

[키사이트 개인정보 수집 및 이용]
 1. 개인정보 수집 및 이용 동의
 2. 키사이트 파트너 업무 위탁 동의
 3. 키사이트 해외 본사 및 지사 제공 동의

"제출"을 클릭하시면 개인정보 수집 및 이용에 동의한 것으로 간주합니다. 보다 자세한 내용은 홈페이지 하단의 개인정보보호정책 을 참조하시기 바랍니다.

감사합니다!

A sales representative will contact you soon.

Column Control DTX