Column Control DTX

Distributor Blank : E3631A – E3634A Programmable DC Power Supplies

Product Fact Sheets

 The Keysight Technologies, Inc. E3630A Series gives you get easy access to essential, everyday power sourcing capabilities that will advance your test today and to­morrow — reliably.

  1. Two 4-digit voltage and current readings accurately display actual or limit values simultaneously
  2.  Autotracking for 25 V outputs synchronization provides required symmetrical voltages for easier and faster setup
  3. Output ON/OFF key allows you to enable or disable power outputs, providing extra protection to the device-under-test
  4.  Easy-to-use settings knob allows quick and easy voltage or current settings
  5. Resolution key provides fine setting on voltage or current resolutions for better accuracy
  6. Three independent outputs :(0 to +6 V/5 A and 0 to ± 25 V/1 A) minimize any interference between circuit-under-tests Bias supply of ± 25 V allows you to set appropriate operating points
  7. Front-panel VFD (vacuum-fluorescent display) shows and monitors actual or limit values simultaneously
  8. Delicate device-under-tests are provided with overvoltage and overcurrent protection
  9. Three completed power supply setup states can be stored and recalled from internal non-volatile memory, reducing your setup time
  10. Remote sensing function eliminates errors in voltage regulation due to voltage drop at load leads
  11. Single output power supplies give you the flexibility to select from dual output ranges
  • E3632A (0 to 15 V/7 A or 0 to 30 V/4 A)
  • E3633A (0 to 8 V/20 A or 0 to 20 V/10 A)
  • E3634A (0 to 25 V/7 A or 0 to 50 V/4 A)

×

판매 문의 부탁드립니다.

*Indicates required field

선호하는 연락방법을 선택해 주십시오. *필수입력항목
Preferred method of communication? 이메일 변경하기
Preferred method of communication?

[키사이트 개인정보 수집 및 이용]
 1. 개인정보 수집 및 이용 동의
 2. 키사이트 파트너 업무 위탁 동의
 3. 키사이트 해외 본사 및 지사 제공 동의

"제출"을 클릭하시면 개인정보 수집 및 이용에 동의한 것으로 간주합니다. 보다 자세한 내용은 홈페이지 하단의 개인정보보호정책 을 참조하시기 바랍니다.

감사합니다!

A sales representative will contact you soon.

Column Control DTX