U5040BSCB Open RAN Studio Software

솔루션 개요

O-RAN is an effort to transform the cellular Radio Access Network (RAN) towards open , intelligent , virtualized , and fully interoperable RAN.

 

The RAN is disaggregated into:

  • The Radio Unit (O-RU)
  • The Distributed Unit (O-DU)
  • The Centralized Unit (O-CU)

 

The interface between the O-RU and the O-DU is called the ‘Fronthaul’ and the interface between O-DU and O-CU is called the ‘Midhaul.’ Open RAN Studio is designed to test and validate the ‘O-RAN Fronthaul’ interface and the O-RU.