EDU36311A 삼중 출력 DC 전원 공급기

제품 팩트 시트

The current web page context is a PDF document about the EDU36311A Triple Output DC Power Supply, a product from Keysight Technologies. This product offers clean, reliable power with low output ripple and noise, excellent programming/readback accuracy, excellent line/load regulation, and over voltage, over current, and over temperature protection. It also has convenient benchtop capabilities such as three independent power supplies in one box, low acoustic noise, and a signature 7-inch color display with coloar coded channels and individual knobs for voltage and current. The product has LAN and USB interfaces for easy connectivity and control. The product is part of the Smart Bench Essentials series of instruments that can be connected and controlled by the PathWave BenchVue software. The product has a power output of 90 W and three DC output channels with different voltage and current ratings. The product has high accuracy and fast load transient recovery time. The product can be ordered from www.keysight.com with the part number EDU36311A. The product also has an optional instrument stacking kit (EDU190A) and a PathWave BenchVue Power Supply App (BV0003B) that can be ordered separately. The product is subject to change without notice and has a publication date of December 10, 2020. For more information, please visit www.keysight.com/find/EDU36311A.