Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- InfiniiVision Oscilloscopes
- InfiniiVision 3000A X-Series Oscilloscopes
- DSOX3104A Oscilloscope: 1 GHz, 4 Analog Channels
DSOX3104A Oscilloscope: 1 GHz, 4 Analog Channels
InfiniiVision 3000 X-Series 1 GHz oscilloscope provides 4 analog channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
InfiniiVision 3000 X-Series 1 GHz oscilloscope provides 4 analog channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate.
Buy an Oscilloscope and Get Free Software
For a limited time, get all automotive, embedded, power, A&D, and USB software for free when you buy an InfiniiVision oscilloscope.
Highlights
- 1 GHz
- 4 analog channels
- Easily view your signals on the 8.5-inch WVGA display
- Capture more data with up to 4 Mpts memory
- See more signal detail with 1,000,000 wfms/s update rate
- Expand your measurement capabilities with full upgradeability: Add memory, digital channels, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory and mask testing at any time
What's included:
- 3-year warranty (90 days for unserialized accessories such as passive probes)
- Certificate of calibration, 2-year calibration interval
- Secure erase
- One N2890A Passive probe 500 MHz, 10:1 attenuation 1 per channel
- Interface and built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Italian, Thai, and Polish.
- Localized power cord
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility