이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

86108B 고정밀 파형 분석기

판매자:

₩ 124,015,982 일반 가격*

제품 구성

옵션 및 업그레이드

옵션

Accessories
86108B-PT3 Two Phase Trimmers for external skew adjustment , SMA(f)-SMA(f)
86108B-DC3 Two DC Block 3.5mm 16V 50KHz - 26.5 GHz
86108B-CA3 Matched cable pair, 2.92mm(M) - 2.92mm(M) .5M length
86108B-PT2 Two Phase Trimmers for external skew adjustment, 2.4 mm
86108B-DC2 Two DC Block 2.4mm 16V 50KHz - 50 GHz
86108B-CA2 Matched Cable Pair, 2.4mm - 2.4mm 24 inch
86108B-A23 Two Adapters, 2.4mm (f) to 3.5mm (f)
Precision Timebase
86108B-PTB Precision Timebase, Ultra-Low Random Jitter
Clock Recovery
86108B-400 Auxiliary Clock Recovery Input
86108B-300 Adjustable Loop Bandwidth for Clock Recovery
86108B-232 Supported input rates: 50 Mb/s to 32 Gb/s
86108B-216 Supported input rates: 50 Mb/s to 16 Gb/s
86108B-JSA
Bandwidth
86108B-LBW 35 GHz Bandwidth, 2 Channel Electrical
86108B-HBW 50 GHz Bandwidth, 2 Channel Electrical
Calibration Documentation
86108B-UK6 Commercial calibration certificate with test data

보증, 교정 및 서비스

Calibration service plan
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
Return to service center warranty and service plan
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years
PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20-01 Recommended Startup assistance, daily
PS-S20 Startup assistance, daily

* 가격: 한국. 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).