주요 특징 및 기능
- Notice for European Union Customers: This non-RoHS product has been placed on the market prior to the compliance deadline and continues to be made available on the EU market under product numbers EU3458A / EU3458AX. Please contact Keysight Sales for quotation and ordering.
- Measure with confidence with up to 8 ppm 1-year DCV accuracy
- Maximize productivity with fast measurement speeds up to 100K readings/s
- EU3458AX: 4 ppm per year reference, 148K reading memory
Every spec verified, adjustments included
Lock in support & peak performance from the start
포함 사항
- 34137A Test Lead Set
- Certificate of Calibration
함께 구입하면 좋은 제품
* 가격: 한국. 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).