이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

J1407A OmniBER 720 Communications Performance Analyzer

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

내용

The Keysight OmniBER 720 communications performance analyzer is a single-box field-portable multi-rate SONET/SDH tester up to 2.5 Gb/s (OC-48/STM-16). The analyzer is ideally suited to installation, maintenance, commissioning and system verification of today's high-speed SONET/SDH and DWDM transmission systems.

This low-cost member of the OmniBER family is optimized for BER testing of optical tributaries up to 2.5 Gb/s (OC-48/STM-16). This testing is supported by a comprehensive set of features and the same user interface that's common to all OmniBER analyzers for fast, intuitive operation.

  • OC-48/12/3/1 and/or STM-16o/4o/1o/0o
  • Bulk payloads from STS-48c/STM-16c to VT 1.5/TU-11
  • Auto-discovery of all received payload channels
  • Error and alarm generation/measurement
  • SONET/SDH alarm scan
  • Full SONET/SDH overhead setup and monitoring, including text decode of:
    - sync. Status (S1)
    - APS messages (K1K2)
    - signal labels (C2 and V5)
  • J0 section trace for DWDM test
  • J1 and J2 path trace for network path testing
  • Optical power and line frequency measurements
  • Line frequency offset
  • Pointer adjustments to Telcordia GR-253/ITU-T G.783
  • Powerful thru-mode testing for SONET/SDH ring turn-up