이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

SJ50 Series 3 XL

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Speeds of 5-6.3+ in^2/sec (41 cm^2/sec) *speeds may vary depending upon application
  • Optical Character Verification and Recognition (OCV) and (OCR) included with each system
  • 24x24” (620x620mm) board size capability
  • 4 mega pixel digital camera
  • 19 μm per pixel resolution (scalable)
  • Multiple Color, multiple angle segmented lighting

내용

The SJ50 Series 3 XL automated optical inspection (AOI) can handle board sizes up to 24x24” standard and has optional software/hardware capability to expand to handle even larger. The SJ50 offers a unique platform that can be utilized for 2D paste inspection, pre-reflow, mixed mode, post reflow, or post wave inspection. This system also has head swap capability to convert to an SP50 Series 3 XL solder paste inspection system; conversion time can be less than one hour. The system also provides scalable resolution, adaptive solder joint inspection techniques, low contrast location techniques, a network database, offline programming, and optical character verification/recognition. The SJ series equipment has been a flagship product in the AOI industry for nearly 15 years and is utilized by customers of all sizes and industries to improve process and increase yields.

To learn more, request additional product information.

Login at the top-right of this page to view restricted information for customer with login account.

Find the latest software patches in Technical Support –> Drivers & Software.