이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N5182A-1EL Differential I/Q Outputs

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Adds differential I/Q outputs by adding the complimentary I and Q signals to the standard single ended I/Q outputs
  • Maximizes dynamic range by minimizing common mode noise on single ended outputs

내용

Access to Differential Analog I/Q Signals

Option 1EL gives user access to differential analog I and Q output signals from the baseband generator (Options 651, 652 or 654). Differential signals provide higher dynamic range and less noise than standard single-ended analog I and Q output signals.

Typical Applications

Access to differential analog I and Q signal outputs enables development engineers to use the same signal, prior to modulation onto the carrier, for baseband design evaluation that RF engineers use.

This option can be added as a product upgrade.