이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N5182A-UNU Pulse Modulation

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

주요 특징 및 사양

  • Variable pulse width (500 ns minimum)
  • Fast rise/fall times (< 50 ns)
  • Variable repetition rate (up to 2 MHz)
  • > 80 dB on/off ratio

내용

Generate Pulsed Signals

Option UNU adds the ability to generate pulse modulated signals. Pulse parameters, such as pulse width and repetition rate, can be set internally or controlled via an external source.

Typical Applications

Option UNU is recommended for testing radar, communications, and control systems that employ pulse modulation, or experience pulse modulated interference when deployed. Applications include component and power amplifier test with CW pulses, antenna test and radar receiver test with modulated pulses, and interference signal generation.

This option can be added as a product upgrade.