이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

주요 특징 및 사양

Signal Characteristics

  • 100 kHz to 3.2 or 9 GHz with .001 Hz resolution
  • -135 to +18 dBm typical output power
  • Provides the best close-to-carrier phase noise and specified down to 1 Hz offset from carrier

Modulation

  • AM, FM, ØM, and pulse (may be simultaneously enabled)
  • Typical 8 ns rise/fall times and 20 ns pulse width from 10 MHz to 9 GHz
  • Dual internal function generators: sine, square, triangular, ramp, and noise

Automation and Communication Inte

  • 10BaseT LAN and GPIB
  • SCPI and IVI-COM drivers
  • Backwards compatible with the 8662A and 8663A signal generators
  • Compatible with the E5500 and 3048A phase noise test systems