이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E6719C Lab Application Suite

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

주요 특징 및 사양

Features

  • Includes GSM/GPRS/EGPRS, cdma2000, 1xEV-DO, W-CDMA Lab Applications, and Fast Switching capability
  • Saves 27% over the purchase of individual lab applications
  • Simplifies ordering.

내용

The  E6719C Lab Application Suite is a powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings. These lab applications work with the E5515 test set, creating a complete Network in a Box that allows you to test wireless devices under life-like application environments -- using just one test device.

The E6719C consists of the following products: