Supports 8960 Lab Applications
- E6785E Fast Switching Lab Application
- E6703E W-CDMA Mobile Lab Application
Features
- Pre-defined test steps and devices with Windows- friendly interface make it easy to define and change test plans without programming
- Visual Basic .NET-based development platform provides most flexibility for customizing test steps and adding new instruments
- Supports Keysight lab applications with advanced features for pre-conformance, quality assurance, and press testing
The N5882A enhanced wireless test manager for W-CDMA/HSPA technology is a powerful, flexible, standard platform, created for use by R&D test engineers. Its user-friendly features make it easy to define final tests and calibrate tests for wireless device verification and pre-conformance testing.
To expedite customized test development, the N5882A uses the Microsoft Visual Studio .NET development environment. In addition, the N5882A provides all the features supported by the E6568C Wireless Test Manager, including the features below.
- Demodulation of DCH in static conditions
- Change of TFC
- PRACH preamble quality
- Wireless Protocol Advisor data logging
Watch the E6568C demo program to learn about the latest N5882A fundamental features. This demo program does not require any connections with test instruments, or a software license. This demo will explain the purpose of the wireless test manager and highlight the latest W-CDMA/HSPA features.
Click here to download the demo program
Learn more about Keysight Wireless Network Emulators