이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N4373A Lightwave Component Analyzer

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

내용

Keysight‘s new Lightwave Component Analyzer N4373A enables specified testing and analysis of E/E, O/E, E/O and O/O components and fiber especially for CATV, PON, SAN and high speed networking applications by the ideal combination of Keysight‘s network analyzers with NIST traceable O/E conversion.

Highest flexibility of the product‘s configurations with fast, calibrated signal adaptation and specified measurements increases and qualifies this product for research and production environment.

Features:

  • Fastest S-Parameter analysis (linear transmission / reflection analysis)
  • Modulation frequency of 300 kHz to 20 GHz
  • Wavelength coverage of 1310 nm (SM) and 1550 nm (SM)
  • NIST traceable O/E – E/O conversion with high dynamic range
  • Flexible calibration capability up to probing pins
  • Differential electrical interfacing with 4-Port ENA/PNA-L
  • LAN, USB and GPIB instrument control and data interfaces

Benefits:

  • Optimized research and development process by full component characterization in a single-product solution
  • Protect investment by flexibility and modularity of product options
  • Optimize production throughput and yield by measurement speed and specified reliability
  • Optimized use of time with programmable automation and enable reproducable data tracking