이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E4438C-415 Signal Studio for WLAN 802.11g, Fixed Perpetual License

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

주요 특징 및 사양

  • Easily configure 802.11g waveforms from the intuitive user interface
  • Quickly create the following fully-coded WLAN frames: 
       - IEEE 802.11g PBCC-22 and 33 optional modes (requires Option 415)
       - IEEE 802.11g OFDM and IEEE 802.11a modes (requires Option 410)
       - IEEE 802.11g DSSS and IEEE 802.11b modes (requires Option 405)
  • Add a user file as the payload data type
  • Selectable framing includes preamble and header
  • Activate scrambling, interleaving, and encoding
  • Plot I/Q signals, spectrum, and CCDF curve
  • Configure ESG settings remotely
  • Connect to the ESG with 10B/T LAN or GPIB
     

내용

Option 415 simplifies your role in creating 802.11g test signals for use with the ESG vector signal generator. Rather than spending valuable time creating your own 802.11g waveforms, use the software to create fully-coded, standards-based 802.11g frames and modulated data streams. Waveforms can easily be configured in an intuitive graphical interface and downloaded to the ESG to perform various receiver and component tests at RF and baseband.

All three WLAN Signal Studios (Options 415, 410, and 405) are required to download all three types of 802.11g waveforms from the software into the ESG. If you have previously purchased Option 405 and/or 410, the license key(s) remain valid and you only need to install Option 415 to have full functionality. If you do not want or need full 802.11g functionality, each mode can be enabled independently with the appropriate license key.

Download Signal Studio to a PC to evaluate the signal configuration and plotting capabilities of the software. A license key is required to load the waveforms created by the software into the ESG. The license key can be ordered through your sales engineer or the nearest sales office.

This option cannot be added as a product upgrade – only available at time of purchase.