이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

54750A High-Bandwidth Digitizing Oscilloscope Mainframe

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

주요 특징 및 사양

  • Wide bandwidth sampling oscilloscope
  • Modular system with up to 4 electrical channels
  • TDR/TDT measurements

내용

The Keysight 54750A is a modular system. Up to four high-bandwidth channels and TDR are supported by the mainframe. The modular design allows for expansion to meet changing needs.

The 20-GHz or 50-GHz bandwidth and the low-noise specifications allow very precise measurements on low-level, high-speed signals. Timebase stability, accuracy, and resolution allow characterization of jitter in the most demanding applications.