이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

옵션 가격은 키사이트에 문의하시기 바랍니다.

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 소프트웨어 제품

  • No image available EasyExpert group+ 디바이스 특성화 소프트웨어 

    EasyExpert group+ 디바이스 특성화 소프트웨어

    • EasyEXPERT 그룹+는 사용자의 PC 또는 B150x 메인프레임 PC에서 사용 가능
    • 빠른 측정 셋업, 실행 및 분석을 위한 다양한 측정 모드와 기능
    • EasyEXPERT/Desktop EasyEXPERT 소프트웨어의 이전 세대에서 업그레이드 가능

관련 제품 및 솔루션

  • B1505A B1505A 전력 디바이스 분석기/커브 트레이서 

    B1505A 전력 디바이스 분석기/커브 트레이서

    • 광범위한 조건 하에서 정밀한 테스트(1500A, 10kV, Sub-pA, 10μs, μΩ, -50℃~+250℃)
    • 폭 넓은 디바이스 분석 기능(Qg, Rg, Ciss, Coss, Crss)
    • 개선된 효율성(자동 테스트, 안전 환경, 패키지형 DUT, 온웨이퍼)
    • 업그레이드와 확장 가능한 아키텍처

  • WGFMU B1530A (B1500A-A30, B1500AU-030) Waveform Generator/Fast Measurement Unit (WGFMU) 

    B1530A (B1500A-A30, B1500AU-030) Waveform Generator/Fast Measurement Unit (WGFMU)

    • High speed (200 MSa/s)measurement capability for pulsed IV and transient IV measurements
    • Arbitrary waveform generation with 10 ns resolution
    • No load line effect accurate pulsed IV measurement
    • Wide current range by dynamic ranging capability

  • B1540A EasyEXPERT group+ software (for B150x mainframe) 

    EasyEXPERT group+ software (for B150x mainframe)

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

  • Semiconductor Parameter/Device Analyzer Series Desktop EasyEXPERT 소프트웨어 

    Desktop EasyEXPERT 소프트웨어

    Desktop EasyEXPERT는 독립형 Windows PC에서 실행되는 경우를 제외하고 B1500A 또는 B1505A에 내장된 EasyEXPERT와 동일한 측정 환경을 제공합니다.

  • Modular SMU Series (E5270B, E5260A, E5262A and E5263A) 

    Modular SMU Series (E5270B, E5260A, E5262A and E5263A)

    A flexible family of products, with solutions for both precise parametric measurement of semiconductor devices and high speed testing of components (E5260A, E5262A, E5263A and E5270B).

  • Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A) 

    Low-leakage Switch Matrix Mainframes (B2200A/B2201A/E5250A)

    Low-leakage switch mainframe solutions, positioned between the semiconductor parameter analyzer and the wafer, reduce cost of test through characterization test automation (B2200A, B2201A and E5250A).

  • No image available 소스 측정 장치 

    소스 측정 장치

    기본 사양에서 최고 사양의 소스 측정 장치까지

  • No image available B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU) 

    B1525A (B1500A-A25, B1500AU-025) High Voltage Semiconductor Pulse Generator Unit (HV-SPGU)

    • High voltage output up to ±40 V applicable for non-volatile memory evaluations
    • Two-level and three-level pulse capability is supported by each channel
    • Flexible arbitrary waveform generation with 10 ns resolution
    • Two channels per modules

  • No image available B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs) 

    B1510A/B1511B/B1517A (B1500A-A10/A11/A17) Source Measure Units (SMUs)

    • 4-quadrant source and measurement for accurate IV characterization down to fA
    • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
    • Spot, sweep, pulse and sampling measurement capabilities
    • QS-CV measurement with leak current compensation

  • No image available B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU) 

    B1520A (B1500A-A20, B1500AU-020) Multi Frequency Capacitance Measurement Unit (MFCMU)

    • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
    • Frequency range from 1 kHz to 5 MHz
    • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU

  • No image available B1542A 10 ns Pulsed IV Parametric Test Solution 

    B1542A 10 ns Pulsed IV Parametric Test Solution

    • Best solution for High-K/SOI pulsed IV characterization 
    • Min 10 ns gate pulse width with 2 ns rise and fall times
    • 1 µs current measurement resolution
    • Supported instruments: B1500A, E5270B, E5260A, E5262A/63A, 4155B/C, and 4156B/C
       

  • B2200A fA Leakage Switch Mainframe B2200A fA Leakage Switch Mainframe 

    B2200A fA Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • B2201A 14ch Low Leakage Switch Mainframe B2201A 14ch Low Leakage Switch Mainframe 

    B2201A 14ch Low Leakage Switch Mainframe

    High-performance switching matrix, located between the semiconductor parameter analyzer and the wafer, reduces cost of test through characterization test automation.

  • E5250A E5250A Low-leakage Switch Mainframe 

    E5250A Low-leakage Switch Mainframe

    The E5250A Low-leakage Switch Mainframe provides plug-in modules to integrate CV-IV measurements with an automated measurement system for long-term reliability tests.