이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

4142B Modular DC Source/Monitor

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

옵션 가격을 제품 시작 가격에 더하시면 대략적인 가격을 알 수 있습니다.
1CM015A
Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets 

Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets

1CM015A
Two flange brackets

관련 제품 및 솔루션

  • No image available E5270A / E5272A / E5273A Parametric Measurement Solutions [단종] 

    E5270A / E5272A / E5273A Parametric Measurement Solutions [단종]

    The E5270A, E5272A, and E5273A were discontinued on November 1, 2004, and are under support through December 31, 2012.

  • No image available 4145A/B Semiconductor Parameter Analyzers [단종] 

    4145A/B Semiconductor Parameter Analyzers [단종]

    The 4145A was discontinued on March 1, 1986 and became obsolete on November 1, 1993. The 4145B was discontinued in November 1, 1994 and became obsolete on November 1, 1999.

  • 4140B pA Meter 4140B pA Meter / DC Voltage Source [단종] 

    4140B pA Meter / DC Voltage Source [단종]

    The 4140B was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • No image available 4280A 1 MHz C Meter / C-V Plotter [단종] 

    4280A 1 MHz C Meter / C-V Plotter [단종]

    The 4280A was discontinued on November 1, 2000 and became obsolete on January 1, 2006.

  • No image available 4155A / 4156A / 41501A Semiconductor Parameter Analyzers [단종] 

    4155A / 4156A / 41501A Semiconductor Parameter Analyzers [단종]

    The 4155A, 4156A, and 41501A were discontinued on January 1, 1998 and became obsolete on January 31, 2003.

  • No image available 4155B / 4156B Semiconductor Parameter Analyzers [단종] 

    4155B / 4156B Semiconductor Parameter Analyzers [단종]

    The 4155B and 4156B were discontinued on December 1, 2000 and became obsolete on February 1, 2006.