이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E6719B Lab Application Suite

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

관련 제품 및 솔루션

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T Special High Data Rate 1xEV-DO Lab Application [단종] 

    E6706T Special High Data Rate 1xEV-DO Lab Application [단종]

    The new E6706T Special High Data Rate Lab Application is designed for 1xEV-DO technology supports up to 2.4 Mbps throughput at both baseband and IP...

  • Agilent E6703D W-CDMA lab application for the 8960 Series 10 E6703D W-CDMA/HSDPA Lab Application [단종] 

    E6703D W-CDMA/HSDPA Lab Application [단종]

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D Fast Switching Lab Application [단종] 

    E6785D Fast Switching Lab Application [단종]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • No image available E6717T Special High Rate Lab Applications [단종] 

    E6717T Special High Rate Lab Applications [단종]

    Special high data rate UMTS lab application suite

  • No image available E6719T Special High Rate Lab Applications [단종] 

    E6719T Special High Rate Lab Applications [단종]

    Special high data rate lab application suite

  • No image available E6716T Special high rate lab applications [단종] 

    E6716T Special high rate lab applications [단종]

    Special cdma2000/1xEV-DO lab application suite

  • E6719A E6719A Lab Application Suite [단종] 

    E6719A Lab Application Suite [단종]

    A powerful suite of lab applications providing R&D developers with leading edge tools needed for today's multi-format wireless device development at a significant cost savings.

  • E6701D E6701D GSM/GPRS Lab Application [단종] 

    E6701D GSM/GPRS Lab Application [단종]

    GSM/GPRS lab application

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [단종] 

    E6785C Fast Switching Lab Application [단종]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • Agilent E6703C W-CDMA lab application for the 8960 Series 10 E6703C W-CDMA Lab Application [단종] 

    E6703C W-CDMA Lab Application [단종]

    W-CDMA lab application

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T Fast Switching Lab Application [단종] 

    E6785T Fast Switching Lab Application [단종]

    The Keysight E6785D GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6702C cdma2000 Lab Application E6702C cdma2000 랩 어플리케이션 [단종] 

    E6702C cdma2000 랩 어플리케이션 [단종]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702C cdma2000 Lab Application E6702D cdma2000 랩 어플리케이션 [단종] 

    E6702D cdma2000 랩 어플리케이션 [단종]

    업계 표준 8960(E5515C) 무선 통신 테스트 세트에서 실행되는 키사이트 E6702D 랩(lab) 어플리케이션 소프트웨어는 네트워크 에뮬레이션과 무선 개발자의 특정 요구에 맞게 설계된 모바일 디바이스 설계, 통합 및 검증 테스트 도구를 제공합니다.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS 랩 어플리케이션 [단종] 

    E6701E GSM/GPRS 랩 어플리케이션 [단종]

  • 애질런트 E6703T W-CDMA/HSDPA고속 데이터 측정용 랩 어플리케이션 E6703T W-CDMA/HSDPA고속 데이터 측정용 랩(lab) 어플리케이션 [단종] 

    E6703T W-CDMA/HSDPA고속 데이터 측정용 랩(lab) 어플리케이션 [단종]

    The new E6703T Special High Data Rate Lab Application is designed for W-CDMA/HSDPA technology and delivers 3.6 Mbps throughput at both baseband and IP.

  • E6702B cdma2000 Lab Application E6702B cdma2000 랩 어플리케이션 [단종] 

    E6702B cdma2000 랩 어플리케이션 [단종]

    cdma2000 랩 어플리케이션

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO 랩 어플리케이션 [단종] 

    E6706A 1xEV-DO 랩 어플리케이션 [단종]

    1xEV-DO 랩 어플리케이션

  • E6704A E6704A EGPRS (EDGE) 랩 어플리케이션 

    E6704A EGPRS (EDGE) 랩 어플리케이션

    The E6704A is an extension to the E6701C/D lab application and provides EGPRS (EDGE) functionality for the 8960.