이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E6717A UMTS Lab Application Suite

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

제안되는 대체 제품:

관련 제품 및 솔루션

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785D Fast Switching Lab Application [단종] 

    E6785D Fast Switching Lab Application [단종]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • No image available E6717T Special High Rate Lab Applications [단종] 

    E6717T Special High Rate Lab Applications [단종]

    Special high data rate UMTS lab application suite

  • No image available E6719T Special High Rate Lab Applications [단종] 

    E6719T Special High Rate Lab Applications [단종]

    Special high data rate lab application suite

  • No image available E6716T Special high rate lab applications [단종] 

    E6716T Special high rate lab applications [단종]

    Special cdma2000/1xEV-DO lab application suite

  • E6701D E6701D GSM/GPRS Lab Application [단종] 

    E6701D GSM/GPRS Lab Application [단종]

    GSM/GPRS lab application

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785C Fast Switching Lab Application [단종] 

    E6785C Fast Switching Lab Application [단종]

    GSM/GPRS/EGPRS_W-CDMA lab application (fast switching)

  • Agilent E6785C Fast Switching Lab Application for the 8960 Series 10 E6785T Fast Switching Lab Application [단종] 

    E6785T Fast Switching Lab Application [단종]

    The Keysight E6785D GSM/GPRS/EGPRS_W-CDMA lab application (fast switching) for the 8960 Series 10 test set allows designers to integrate and debug in W-CDMA and handover to GSM/GPRS/EGPRS for interoperability validation.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS 랩 어플리케이션 [단종] 

    E6701E GSM/GPRS 랩 어플리케이션 [단종]

  • E6704A E6704A EGPRS (EDGE) 랩 어플리케이션 

    E6704A EGPRS (EDGE) 랩 어플리케이션

    The E6704A is an extension to the E6701C/D lab application and provides EGPRS (EDGE) functionality for the 8960.