이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

General Features

  • Lighted display of relay status for fast verification and debug of measurement setups
  • Front panel control support via keypad or optional light pen
  • Keysight EasyEXPERT software can control and automate switch settings via an intuitive GUI
  • Optimized CV inputs with integrated EasyEXPERT software capacitance compensation

Measurement Capabilities

  • 1 femtoamp measurement resolution through the switch using 4156C, B1500A, or E5270B HRSMU
  • Transient current settling time (to < 50 fA) of less than 2 seconds (10 V input step)
  • 30 MHz bandwidth (- 3dB)
  • Channel isolation of 100 teraohms for low-current (triaxial) paths

Architecture

  • 8 low-current (triaxial) and 6 general-purpose (coaxial) inputs
  • Modular design supports x12, x24, x36,and x48 triaxial output configurations
  • 14 internal paths (no multiplexed inputs)
  • Compatible with Keysight B2220A low-leakage probe card interface

내용