이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E8247C-1ED Type-N(f) RF Output Connector

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

내용

Select the RF output connector that meets your needs
The PSG equipped with Option 1ED replaces the standard APC 3.5 mm(m) RF output connector with a precision type-N(f) RF output connector. This allows you to conveniently connect to low-cost type-N cables and adapters.

Typical applications
The type-N connector is only recommended for use up to 18 GHz. The standard 3.5 mm(m) RF output connector is recommended for use over the entire frequency range of the instrument.

How to upgrade
A customer installable upgrade kit does not exist for this option.