이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

J3762B HSSI Module for the Keysight Advisor

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

관련 제품 및 솔루션

  • E1 BNC 75 Ohm Module J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [단종] 

    J2296D E1 BNC 75 Ohm Module for the Keysight Advisor [단종]

    The Keysight J2296D E1Interface Module operates with the Keysight Advisor ATM/WAN. This interface supports full or fractional E1 on both ATM and WAN.

  • No image available J2900A High Speed Undercradle [단종] 

    J2900A High Speed Undercradle [단종]

    The High Speed undercradle provides support for all ATM and WAN plug-in modules

  • E1/T1 Modules J2298D E1/T1 Modules for the Keysight Advisor [단종] 

    J2298D E1/T1 Modules for the Keysight Advisor [단종]

    The Keysight J2298D E1/T1Interface Module operates with the Keysight Advisor ATM/WAN.

  • No image available J2908A DDS 4-Wire Interface Module [단종] 

    J2908A DDS 4-Wire Interface Module [단종]

    The J2908A Interface Module operates with the Keysight Advisor WAN.

  • No image available J5457A High Speed V-Series Module for the Keysight Advisor [단종] 

    J5457A High Speed V-Series Module for the Keysight Advisor [단종]

    The J5457 module supports frame-based technologies such as Frame Relay X.25, HDLC, SDLC, and PPP at rates between 50 b/s and 8.192 Mb/s.

  • No image available J4647A E1 Primary Rate ISDN Modules for the Keysight Advisor [단종] 

    J4647A E1 Primary Rate ISDN Modules for the Keysight Advisor [단종]

    Provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • No image available J4649A T1 Primary Rate ISDN Modules for the Keysight Advisor [단종] 

    J4649A T1 Primary Rate ISDN Modules for the Keysight Advisor [단종]

    It provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP. It also performs bit error ratio testing (BERT).

  • HSSI Module for the Agilent Advisor J3762B HSSI Module for the Keysight Advisor [단종] 

    J3762B HSSI Module for the Keysight Advisor [단종]

    The J3762B module has two SCSI connectors. It supports frame-based technologies such as Frame Relay (CIR & SLA), HDLC, SDLC, and PPP at rates between 56 kb/s and 52 Mb/s.

  • J2912B STM-1/OC-3 Module for the Agilent Advisor J2912B STM-1/OC-3 Module for the Keysight Advisor [단종] 

    J2912B STM-1/OC-3 Module for the Keysight Advisor [단종]

    The Keysight J2912B helps network professionals isolate and resolve network problems quickly.

  • J2913 UTP155 ATM Module for the Agilent Advisor J2913B UTP155 ATM Module for the Keysight Advisor [단종] 

    J2913B UTP155 ATM Module for the Keysight Advisor [단종]

    Solves installation problems, isolates maintenance issues and pinpoints physical layer service interruptions

  • J2914A J2914A STM-1e/EC-3 Module for the Keysight Advisor [단종] 

    J2914A STM-1e/EC-3 Module for the Keysight Advisor [단종]

    The Keysight J2914A module helps network professionals isolate and resolve network problems quickly.

  • J2300E J2300E Keysight Advisor WAN [단종] 

    J2300E Keysight Advisor WAN [단종]

    The Keysight Advisor WAN combines complete protocol analysis for WAN and ATM testing with a powerful and rugged personal computer.

  • J2294D J2294D E1/T1 Modules for the Keysight Advisor [단종] 

    J2294D E1/T1 Modules for the Keysight Advisor [단종]

    The Keysight J2294D and J2298D E1/T1Interface Modules operate with the Keysight Advisor ATM/WAN. These interfaces support E1 or T1 configuration, as well as full or fractional E1/T1 on both ATM and WAN.

  • Agilent Advisor LAN - Gigabit Ethernet Undercradle J2901A Keysight Advisor LAN - Gigabit Ethernet Undercradle [단종] 

    J2901A Keysight Advisor LAN - Gigabit Ethernet Undercradle [단종]

    The Keysight J2901A provides comprehensive testing capability for switched, full-duplex Gigabit Ethernet.

  • J29904B ISDN BRI/ST Simulation/BERT Module J2904B ISDN BRI/ST Simulation/BERT Module [단종] 

    J2904B ISDN BRI/ST Simulation/BERT Module [단종]

    The Keysight J2904B module adds ISDN BRI S and T interface testing to the Keysight Advisor for a fully integrated monitoring simulation, call placement and BERT solution.

  • ISDN BRI S/T and U Interface Module J2905B ISDN BRI S/T and U Interface Module [단종] 

    J2905B ISDN BRI S/T and U Interface Module [단종]

    The Keysight J2905B module adds ISDN BRI S/T and U interface testing to the Keysight Advisor for a fully integrated monitoring simulation, call placement and BERT solution.

  • No image available J4646A E1 Primary Rate ISDN Modules for the Keysight Advisor [단종] 

    J4646A E1 Primary Rate ISDN Modules for the Keysight Advisor [단종]

    Provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • No image available J4648A T1 Primary Rate ISDN Modules for the Keysight Advisor [단종] 

    J4648A T1 Primary Rate ISDN Modules for the Keysight Advisor [단종]

    It provides full capture and protocol analysis at all layers for primary rate ISDN, PPP, Async PPPand Multi-link PPP.

  • J2524A J2524A Keysight Advisor LAN - FDDI Undercradle [단종] 

    J2524A Keysight Advisor LAN - FDDI Undercradle [단종]

    The Keysight J2524A provides comprehensive FDDI testing capability for the Keysight Advisor.

  • No image available J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [단종] 

    J3764A Single-Mode Interface for 622Vu J3763A ATM Undercradle [단종]

    The J3764A plug-in module for the J3763A 622Vu STM-4c/OC-12 ATM undercradle provides two output signals from 1310nm Class 1 single-mode lasers and two single mode/multi-mode compatible receivers.

  • Agilent Advisor LAN - Fiber Interface for Agilent J3444A J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [단종] 

    J3445A Keysight Advisor LAN - Fiber Interface for Keysight J3444A [단종]

    Fiber Interface for Keysight J3444A

  • Agilent Advisor LAN - Fast Ethernet Undercradle J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [단종] 

    J3444A Keysight Advisor LAN - Fast Ethernet Undercradle [단종]

    The Keysight Advisor allows users to install, support and maintain local area network (LAN), wide area network (WAN), and asynchronous transfer mode (ATM) networks.

  • Agilent Advisor - 100 Base FX Interface Module for J3446D J3447A Keysight Advisor - 100 Base FX Interface Module for J3446D [단종] 

    J3447A Keysight Advisor - 100 Base FX Interface Module for J3446D [단종]

    The J3447A Keysight Advisor allows the Fast Ethernet Advisor to be connected to 100Base-FX without the need for an external transceiver.

  • E3/DS3 ATM/WAN Module J3759B E3/DS3 ATM/WAN Module [단종] 

    J3759B E3/DS3 ATM/WAN Module [단종]

    Allows network managers and troubleshooters in complex ATM and WAN environments to quickly solve high-speed ATM/WAN access and internetworking problems.