이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

J5491A J5491A SX, J5492A LX, and J5495A Copper GigaBit Interface Connector Modules

판매자:

내용

Any two SX, LX and Copper GBIC modules can be used in any combination (e.g. one SX and one Copper GBIC module), with the J6832A 1000 BaseX (Gigabit) LIM. Note that a pair of SX GBIC modules is supplied with each J6832A LIM.

  • The pair of SX GBIC modules supplied with the LIM, or as the J5491A product, each transmit and receive at 850 nm with multi-mode fiber via SC connectors.
  • The pair of LX GBIC modules supplied as the J5492A product each transmit and receive at 1310 nm with single-mode fiber via SC connectors.
  • The single copper (1000 Base T) GBIC module supplied as the J5495A product transmits and receives via an RJ-45 connector. For use as node mode analysis. For monitor mode analysis, order an additional J5495A for a total of two.