The SAN Network Analyzer is a tool for field engineers and technicians to develop and troubleshoot Storage Area Networks (SAN). This software provides SAN protocol decodes, such as iSCSI, iFCP, FCIP, and iSNS with the ability to analyze all Ethernet network performance, including Expert troubleshooting systems. The J5434A enables accelerated development and deployment of Storage Area Networks. The J5434A runs on the J6800A Network Analyzer, J6802B Distributed Network Analyzer MX and J6805A Distributed Network Analyzer ME hardware platforms and the J6840A Network Analyzer Software.
The Internet Protocol (IP) for Storage Area Networks (SAN) provides an option for transporting block storage data over an IP network. This application helps Network Equipment Manufacturers (NEMs), Enterprise Network Operators (ENO) and Service Providers (SP) manage SCSI data storage by verifying interconnectivity, functionality, and performance on iSCSI.
Click for Semiconductor Solutions for Storage Networking
- SAN Protocol Decodes
- iSCSI, iFCP, FCIP, and iSNS
- CIFS and NFS
- Full iSCSI over TCP stream decoding
- Run-time decode display
- Text search
- Detailed iSCSI filters
- Message type
- Configurable selection of iSCSI version
- Specify header digest and data digest settings
- Full-rate and full-duplex capture
- Ethernet line and MAC statistics
- Errors
- Collisions
- Frames with bad FCS
- iSCSI analysis over
- 10/100/1000 Ethernet
- ATM
- Frame Relay
- HDLC