이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E4438C-1CM Rackmount Flange Kit

제품상태: 판매중단 | 기술지원 가능
본 제품은 더 이상 제공되지 않습니다.

주요 특징 및 사양

  • EIA standard 19-inch (482.6 mm) rack or cabinet
  • 3 rack EIA units in the cabinet (5.25 inch / 133 mm)

내용

Install the ESG into an EIA Standard 19-inch Rack or Cabinet

Option 1CM supplies a rackmount flange kit with the necessary hardware to mount the signal generator into an EIA standard 19-inch (482.6 mm) rack or cabinet. The flanges attach to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 3 rack units (EIA units) in the cabinet (5.25 inch (133 mm)).

These flanges are not compatible with front handles. If you need a rackmount kit with handles, refer to Option 1CP (Rackmount Flange and Front Handle Kit).

This option can be added as a product upgrade.