이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 2,456,138

일반적인 사양  

일반적인 사양

DAQ970A Data Acquisition System

  • R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

상세 분류

상세분류 제거

분야별 검색결과

1-5 / 5

정렬방식:
Comparisons: DAQ970A to 34970A and 34972A Data Acquisition System - White Paper
This paper provides a comparison of the next generation DAQ970A and, the 34970A/34972A Data Acquisition Systems.

어플리케이션 노트 2018-10-30

Fast Thermal Characterization and Testing Your Electronic Devices - White Paper
Fast thermal characterization and testing gives you the advantage of quick and qualitative insight into your products’ characteristics, the ability to troubleshoot and fine-tune the performance, and the capability to perform additional iterative testing. Learn how to predict and preview operating temperature performance of your product. Learn how to use a DAQ data acquisition system as a data logger to make temperature measurements on your product.

어플리케이션 노트 2018-09-21

Temperature Data Logging: Making the right choice with a Data Acquisition System - White Paper
Consider using a DAQ as a temperature data logger due to its flexibility to make multiple temperature measurements, choice of sensor types with high accuracy, the ability to measure other signal types, easy to configure and automate testing without programming.

어플리케이션 노트 2018-08-29

4 Things to Consider When Using a DAQ as a Data Logger
Product designs keep increasing in complexity. So do product test requirements. Learn how to improve test development cycle time, choose the right setup to optimize your test time, and improve the accuracy of your data acquisition test system.

어플리케이션 노트 2018-08-07

How to Optimize Measurement Speed of Your DAQ - White Paper
This white paper will show you how to optimize the measurement speed of a midrange DAQ system, Keysight’s DAQ970A system, to meet most of your design validation tests. You will learn how to choose the right hardware and configuration settings that will help you optimize your measurement and transactional speed.

어플리케이션 노트 2018-07-17