이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

1-11 / 11

정렬방식:
Master 400G - Poster
Download the latest poster to Go to Market with 400G.

판촉 자료 2019-10-18

PDF PDF 997 KB
Basic Vector Signal Analysis and Hardware Connectivity 89600 VSA Software Option 200
Basic vector signal analysis is the foundation of the tools and user interface that make up the 89600 VSA software. Hardware connectivity allows the 89600 VSA software to link to over 40 instruments.

기술 개요 2019-09-30

Everything You Need to Know About Coherent Optical Modulation - Application Compendium
This is an introduction to the fundamentals of coherent optical modulation techniques.

어플리케이션 노트 2019-03-25

N4391B Optical Modulation Analyzer – Getting Started Guide
N4391B Optical Modulation Analyzer – Getting Started Guide

퀵스타트 가이드 2019-02-01

PDF PDF 3.96 MB
N4391B Optical Modulation Analyzer - Data Sheet
The N4391B is the next generation Optical Modulation Analyzer based on the UXR Oscilloscope series with two bandwidth options, one ranging from 40 GHz to 70 GHz and a second one ranging from 80 GHz to 110 GHz.

데이터시트 2018-08-09

Coherent Optical Communications Test Challenges - Application Note
This Application Note focuses on the test and troubleshooting of next-generation fiber-based communication systems tasked with supporting 100 Gb/s, 400 Gb/s data rates and higher.

어플리케이션 노트 2017-08-31

Lightwave 카탈로그: 2015 비트에러율 및 파형 분석 3권 - 카탈로그 (영어)
볼륨 3에는 데이터센터 및 클라우드 환경의 “비트 에러율과 파형 분석”에 대한 내용이 수록되어 있습니다.

카탈로그 2015-01-31

PDF PDF 2.41 MB
Digital Modulation in Communications Systems - Application Note
This application note introduces the concepts of digital modulation used in many communications systems today.

어플리케이션 노트 2014-07-31

PDF PDF 2.64 MB
Metrology of Optical Advanced Modulation Formats
The metrology basics of advanced optical modulation formats are presented.

어플리케이션 노트 2014-07-31

PDF PDF 223 KB
Lightwave Tutorial Series on Complex Optical Modulation - Article
Keysight offers a tutorial series on complex optical modulation featured in Lightwave magazine, featuring for example the challenges of coherent signal detection.

기사 2014-05-22

Time-domain pulse shaping for increased spectral efficiency - Article
This article elaborates on the conditions needed to prevent the effects of ISI and on the use of different filtering techniques for the purpose of bandwidth and signalcontainment.

기사 2013-11-13