Highlights

  • Wide frequency range from 10 MHz to 110 GHz (no bias tee)
  • Built-in 1.2 m interface cable for connection to N5292A controller
  • Typical maximum power of 0 dBm from 90 GHz to 110 GHz
  • Typical sweep range from -60 dBm to the maximum power
  • Typical noise floor of -120 dBm to 26.5 GHz, -110 dBm to 110 GHz

Broadband frequency extension module designed for use with Keysight’s new PNA/PNA-X based millimeter wave solutions.

The N5293AX01 modules are compact lightweight modules designed to interface to the N5292A test set controller that is driven with a PNA/PNA-X B model vector network analyzer.

The modules allow users to extend the frequency coverage of a base PNA/PNA-X to cover a frequency range of 10 MHz to 110 GHz.

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

N5293AX01 110 GHz Frequency Extender

Interested in a N5293AX01?

Want help or have questions?