이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N9062C SCPI Language Compatibility Application, Multi-touch UI

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

Signal analysis

Emulated model (for SCPI programming purpose only)

  • R&S FSP spectrum analyzers
  • R&S FSU spectrum analyzers
  • R&S FSE spectrum analyzers
  • R&S ESU EMI receiver

Supported measurement mode

  • Basic spectrum analysis mode only
  • Over 278 SCPI commands from the FSP/FSU/FSE instruments
  • 16 IEEE488.2 standard SCPI commands
  • Runs inside, PXA, MXA, EXA or CXA signal analyzers

Other features

  • License key upgradeable
  • SCPI remote user interface, operation thru GPIB, LAN and USB
  • For X-Series analyzers with multi-touch UI (N90xxB)
     

내용

The N9062C SCPI command language compatibility measurement application is one in a common library of more than 25 measurement applications in the Keysight X-Series signal analyzers, an evolutionary approach to signal analysis that spans instrumentation, measurements and software. Transforming the X-Series signal analyzers into SCPI commands compatibility mode, the application enables the X-Series signal analyzers to emulate the FSP/FSU/FSE spectrum analyzers or ESU EMI receiver in remotely controlled, automated test equipment (ATE) systems.

Emulation rules and limitations

  • Emulate the remote operation of the FSP, FSU, FSE spectrum analyzers or ESU EMI receiver for the most common commands for basic spectrum analyzer functions (modes other than the core spectrum analyzer mode are not supported).
  • Match the data format from trace queries to the FSP/FSU/FSE/ESU for the most common data formats (ASCII, Binary 32)