검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
M9260A PXIe Audio Analyzer
Not your traditional digitizer
Highlights
Engineered for Fast, High-Performance Audio Measurement
Keysight's M9260A audio analyzer offers ultra-low residual distortion and high amplitude accuracy for fast, high-performance audio measurement. Plus, the M9260A can easily integrate into any audio related PXI test system with its developer-friendly drivers and commands.
- Large 1-million-sample arbitrary waveform buffer that speeds up signal generation
- Large 1-million-sample input buffer for fast signal acquisition and analysis
- Gain of 5 amplifiers that increase signal sensitivity, leading to accurate replication of signals to and from the DUT
- Super-linear, low-noise analog-to-digital converters (ADC) and digital-to-analog converters (DAC)
- Signal generation with very low total harmonic distortion (THD) and noise
- Includes two audio generator channels and two audio analyzer channels in a single 3U height PXIe module
Pure Audio Signal Generation
The M9260A PXIe audio analyzer module provides high-performance audio measurement capabilities that match its pure signal generation. With the M9260A you can:
- Transmit up to 1 million samples of signal all at once which avoids distortion due to phase discontinuity
- Optimize testing speed with fast signal generation and fast signal analysis
- Choose from three impedance selections to match the output of most audio devices
- Avoid errors due to mismatched impedances in the test system
Interested in a M9260A?
EXTEND THE CAPABILITIES
Want help or have questions?