Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Calibration Modules and Kits
- N7553A Electronic Calibration Module (ECal), DC-14 GHz, 2-Port
N7553A Electronic Calibration Module (ECal), DC-14 GHz, 2-Port
Cut your calibration time by half with a smaller, lighter 2-port module that supports 3.5 mm or Type N 50 Ω connectors
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- frequency coverage from DC to 14 GHz
- supports Type N and 3.5 mm connectors
- smaller, lighter 2-port ECal module
- zero wait time for faster calibration
- convenience of ECal with the performance of an economy mechanical kit
The N7553A is part of Keysight’s family of value-line electronic calibration (ECal) modules that makes calibration of vector network analyzers fast, easy, and accurate. Cut your calibration down to half the time it normally takes using a traditional mechanical cal kit. Simply connect it to your instrument and the firmware does the rest. For greater precision and higher accuracy measurements, consider the N44xx and N469x family of ECal products.
The N7553A supports Keysight’s PNA-X, PNA, ENA, and PXI vector network analyzers and FieldFox handheld analyzers. The N7553A is a 2-port ECal module that supports 3.5 mm connectors or Type N connectors. As a value-line product, it makes it cost effective to replace the N7553A than to have it recertified.
The firmware installed on the instrument is used to control the calibration module, making it a fully integrated solution. The calibration code on the instrument communicates via a USB 2.0 micro-interface and simplifies the calibration to a single connection for a full two-port calibrated measurement.
Interested in a N7553A?
Featured Resources for N7553A Electronic Calibration Module (ECal), DC-14 GHz, 2-Port
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility