이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

85058V 검증 키트, 1.85 mm

판매자:

시작가격 ₩ 12,399,513

일반적인 사양  

일반적인 사양

85058V 1.85mm verification kit

  • R-51B-001-C Return to Keysight Warranty - 1 year

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

내용

The Keysight 85058V verification kit devices have 1.85 mm connector and covers a frequency range of 10 MHz to 67 GHz. This kit includes a 50 ohm adapter, stepped impedance adapter, 10 dB and 40 dB attenuators. The verification kit is used with a Keysight 1.85 mm calibration kit and the Keysight Microwave PNA Series network analyzer.

Verification kits are used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties that are traceable to the U.S. National Institute of Standards and Technology (NIST).