이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

N1610B Service Advisor Test Tablet

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

Keysight's Service Advisor Toolkit is the industry's most comprehensive modular platform for copper, fiber loop and advanced services testing. From basic line qualification for DSL installations to OC-48c/STM-16 fiber testing, the Toolkit provides a complete range of dual standard modules and easy-to-use, graphical software measurement and troubleshooting applications for technicians in the field, the central office and the lab.

Active Matrix Display

The Service Advisors user interface features a 6.4" 640x480 color VGA active matrix touchscreen display.

Advanced Remote Control Capabilities

The Service Advisor's advanced remote control capabilities adds flexibility, allowing the Service Advisor to work in tandem with Windows based PCs.

Interchangeable Test Modules

The Service Advisor test tablet supports a full suite of hot-swappable, interchangeable test application modules.

Advanced Windows CE operating system

The Windows CE operating system provides ease of use, reducing training time.

Battery Powered

The Service Advisor is portable and flexible and features a replaceable, rechargeable NiMH smart battery

Multiple Interfaces

The Service Advisor features a Type II PCMCIA slot for a Modem, 10Base-T or FlashROM PC-Card

Options:

The following options are available.

  • Option 500 -Remote Services Provides SCPI command line interface
  • Option 800 -Bar Coding Provides Bellcore CLEI Coding