이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

M8041A-0A2 Second Channel for Analyzer, License
M8041A-0A3 Analyzer Equalization, Module-wide License
M8041A-0G2 Second Channel for Pattern Generator, License
M8041A-0G3 Advanced Jitter Sources for Receiver Characterization, Module-wide License
M8041A-0G4 Multi-tap De-emphasis, Module-wide License
M8041A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8041A-0G6 Reference Clock Input with Multiplying PLL, Clockgroup-wide License
M8041A-0G7 Advanced Interference Sources for Receiver Characterization, Module-wide License
M8041A-0S1 Interactive Link Training for PCI Express, 8GT/s, Clockgroup-wide License
M8041A-0S2 SER/FER Analysis for Coded and Retimed Loopback, Clockgroup-wide License
M8041A-0S3 Interactive Link Training for USB 3.0 and USB 3.1, Clockgroup-wide License
M8041A-0S4 Interactive Link Training for PCI Express 8GT/s and 16GT/s, Clockgroup-wide License
M8041A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8041A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8041A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer Clock , 3-slot AXIe
M8041A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8041A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8041A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8041A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8051A-0A2 Second Channel for Analyzer, License
M8051A-0A3 Analyzer Equalization, Module-wide License
M8051A-0G2 Second Channel for Pattern Generator, License
M8051A-0G3 Advanced Jitter Sources for Receiver characterization, Module-wide License
M8051A-0G4 Multi-tap De-emphasis, Module-wide License
M8051A-0G5 Adjustable Intersymbol Interference (ISI) , Module-wide License
M8051A-0G7 Advanced Interference Sources for Receiver characterization, Module-wide License
M8051A-0S6 SAS-3 Transmitter Equalization Training, Module-wide License
M8051A-0SX 10GBASE-KR Transmitter Equalization Training, Module-wide License
M8051A-ATO J-BERT High-Performance BERT Module 8.5/16Gb/s Generator Analyzer, 2-slot AXIe
M8051A-C08 BERT one Channel, Data Rate up to 8.5 Gb/s
M8051A-C16 BERT one Channel, Data Rate up to 16 Gb/s
M8051A-G08 Pattern Generator one Channel, Data Rate up to 8.5 Gb/s
M8051A-G16 Pattern Generator one Channel, Data Rate up to 16 Gb/s
M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M8070A-1NP DUT Control Interface, Network/Floating, Perpetual License
M8070A-1TP DUT Control Interface, Transportable, Perpetual License
M8192A-FG Synchronization Module for M8190A or M8041A and M8051A Modules
M9048A
PCIe Desktop Adapter: Gen 2, x8, clock isolation 

PCIe Desktop Adapter: Gen 2, x8, clock isolation

M9048A
The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers
N4910A Cable Kit: 2.4mm matched cable pair for Parbert 13.5 Gb/s
Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A
  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length
Y1221A
AXIe Filler Module: Single slot 

AXIe Filler Module: Single slot

Y1221A

The Y1221A AXIe filler panel is required for each empty slot in an AXIe chassis to ensure proper air flow.

Y1229A
Rail kit for M9514A AXIe Chassis 

Rail kit for M9514A AXIe Chassis

Y1229A

Y1229A,AXIe,Rail kit,rack rails

Y1234A
Protective Cover for M9514A AXIe Chassis 

Protective Cover for M9514A AXIe Chassis

Y1234A

The Y1234A protective cover is used with the M9514A AXIe chassis when rack-mounted.

Y1235A
M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P 

M9514A  Power Cable: 1-phase, No Neutral, 250VAC, NEMA L6-30P

Y1235A

The Y1235A is a single-phase AC power cable for the M9514A AXIe chassis

Y1236A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, IEC 60309

Y1236A

The Y1236A is a three-phase (Wye) AC power cable for the M9514A AXIe chassis

Y1237A
M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P 

M9514A  Power Cable: 3-phase, Delta/Wye, No Neutral, 250VAC, NEMA L15-30P

Y1237A

The Y1237A is a three-phase (Delta) AC power cable for the M9514A AXIe chassis

Y1238A
M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End 

M9514A  Power Cable: 3-phase, Wye with Neutral, 240/415VAC, Stripped End

Y1238A

The Y1238A is a three-phase AC power cable for the M9514A AXIe chassis (non-terminated)

옵션 가격은 키사이트에 문의하시기 바랍니다.

R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.

관련 소프트웨어 제품

관련 제품 및 솔루션

  • No image available M8000 시리즈 

    M8000 시리즈

    • 고도로 통합된 BERT
    • 확장 가능
    • 정확하고 믿을 수 있는 결과

  • No image available M8020A 벤치탑 5-슬롯 섀시용 J-BERT 고성능 BERT 구성 

    M8020A 벤치탑 5-슬롯 섀시용 J-BERT 고성능 BERT 구성

    • 최고 16Gb/s의 데이터 속도(32Gb/s로 확장 가능)
    • 1-4 BERT 채널
    • 통합 지터, 간섭, 8-tap 디엠퍼시스
    • 인터랙티브 링크 트레이닝
    • 클럭 복구 및 등화 기능 내장

  • M8190A M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A 

    M8192A Multi-Channel Synchronization Module for M8190A, M8020A or M8030A

    • Synchronization of up to 6 M8190A AWG modules
    • Up to 12 independent channels for complex signal scenarios
    • Automated and repeatable channel synchronization

  • No image available M8040A 64 GBaud 고성능 BERT 

    M8040A 64 GBaud 고성능 BERT

    • 패턴 발생기와 에러 분석기를 위한 최대 32 및 64 GBaud의 데이터 속도
    • PAM-4 및 NRZ 형식 선택 가능
    • 통합 디엠퍼시스, 지터 제2 채널
    • True PAM-4 에러 분석
    • 3슬롯 발생기와 1슬롯 분석기의 AXIe 모듈

관련 산업 및 기술