N7016A Type-C Low-Speed Signal Access and Control Fixture
제품상태: | 판매중단 | 기술지원 가능 |
---|
본 제품은 더 이상 제공되지 않습니다.
제안되는 대체 제품:
1-5 / 5
USB Type-C Connectivity Solution User's Guide (Describes N7015A / 6A / 7A / 8A /9A Test Fixtures)
Describes how to set up, configure, and use the N7015A, N7016A, N7017A, N7018A, and N7019A Type-C test fixtures.
사용자 매뉴얼 2020-06-03 |
![]() |
How to Test USB Power Delivery (PD) Over Type-C - Application Note
USB Type-C power delivery creates possibilities for USB connected devices with higher, bi-directional power and power for non-USB devices with ALT mode. Learn more about verification/compliance.
어플리케이션 노트 2017-11-01 |
|
N7015A, N7016A and N7017A Type-C Test Fixtures - Data Sheet
Keysight's N7015A and N7016A Type-C test fixtures are the industry’s highest-signal-integrity Type-C test fixtures for high-speed differential bus probing.
데이터시트 2016-07-27 |
|
N7016A Type-C Low Speed Fixture Quick Start Guide
Describes accesories and provides a quick overview of setting up the N7016A Type-C Low Speed test fixture.
퀵스타트 가이드 2016-05-26 |
![]() |
How to Test USB Type-C Alt Mode and the Standards Running Across It - Application Note
This application note discusses how Alt mode works with power delivery circuitry to transmit/receive unique data signals/more power, so Type-C can be used for many USB & non-USB, device connections/control.
어플리케이션 노트 2016-04-29 |