이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

E5063A-010
Time domain analysis 

Time domain analysis

E5063A-010
  • Reflection and transmission responses in the time domain
  • Up to 1,601 point measurement with low-pass and band-pass modes
전화문의
E5063A-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5063A-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • Affordable solution for wireless power transfer analysis
전화문의
E5063A-011
Time domain analysis/Test Wizard 

Time domain analysis/Test Wizard

E5063A-011

가격: ₩ 6,873,338

  • E5063A PCB Analyzer (E5063A + Option 011)
  • Impedance (TDR) and return loss (S-parameter) measurements
  • More Accuracy and R&R
  • More Languages Supported
  • More ESD Robustness
6,873,338
E5063A-019 Standard Data Storage 0
E5063A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited) 434,033
E5063A-1CM Rack mount kit 74,099
E5063A-1CN Front handle kit 133,651
E5063A-1CP Rack mount and front handle kit 148,210
E5063A-205 2-port test set, 100 kHz to 500 MHz 11,823,809
E5063A-215 2-port test set, 100 kHz to 1.5 GHz 14,421,604
E5063A-235 2-port test set, 100 kHz to 3 GHz 17,041,356
E5063A-245 2-port test set, 100 kHz to 4.5 GHz 18,484,845
E5063A-265 2-port test set, 100 kHz to 6.5 GHz 23,197,780
E5063A-285 2-port test set, 100 kHz to 8.5 GHz 27,864,949
E5063A-2D5 2-port test set, 100 kHz to 14 GHz 35,366,650
E5063A-2H5 2-port test set, 100 kHz to 18 GHz 44,535,782
E5063A-721 Add GPIB 1,301,733
E5063A-722 Not required GPIB 0
E5063A-731 Add Handler IO 917,124
E5063A-732 Not required Handler IO 0
E5063A-810 Add keyboard 148,210
E5063A-820 Add mouse 87,341
E5063A-A6J ANSI Z540-1-1994 Calibration 434,033

가격은 예고 없이 변경될 수 있습니다.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours. 238,931
PS-S20 Startup assistance, daily 3,061,677
PS-S20-01 Recommended Startup assistance, daily 3,061,677
PS-S20-ENA Startup Assistance 3,061,677
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245 1,159,678
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years 3,526,123
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years 832,552
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years 1,567,166
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years 2,350,749
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years 전화문의
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years 전화문의
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years 전화문의
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years 전화문의
R-51B-001-10Z Extended Warranty - Return to Keysight - 10 years 8,448,741
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years 2,413,925
R-51B-001-7Z Extended Warranty - Return to Keysight - 7 years 4,827,853

가격은 예고 없이 변경될 수 있습니다.

관련 제품 및 솔루션

  • No image available E5063A ENA 벡터 네트워크 분석기 

    E5063A ENA 벡터 네트워크 분석기

    • 100 kHz ~ 4.5/8.5/18 GHz
    • 2-port, 50 Ohm
    • 동적 범위 122 dB (typical)
    • PCB 테스트 옵션