이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

Signal analysis

  • LTE-Advanced FDD per 3GPP Release 10/11/12 standard
  • Carrier aggregation (CA) of up to five contiguous or non-contiguous component carriers (CCs) for uplink and downlink
  • Clustered SC-FDMA and simultaneous PUCCH and PUSCH uplink analysis
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers with Windows 7 operating system (standard)

Measurements

  • Output power level: channel power
  • Transmitted signal quality: EVM, frequency error, time alignment error, I/Q offset, and more; Pinpoint signal impairments with color-coded traces per component carrier such as EVM vs. symbol, EVM vs. subcarrier, detected allocations (subcarrier vs. symbol), constellation diagram, and frame summary
  • Unwanted emissions: SEM, cumulative SEM, ACLR, cumulative ACLR (CACLR), OBW, spurious emissions, transmitter intermodulation
  • All measurements are available for uplink and downlink containing up to five component carriers with contiguous or non-contiguous allocations

Other features

  • Windows 7 operating system is required in order to use this option
  • License-key upgradeable
  • Fixed and transportable license available; requires an existing N9080A / N9080B-1FP/1TP license to use this option
  • SCPI remote user interface

내용

Option 2FP enables you to perform LTE-Advanced FDD RF transmitter measurements of up to five component carriers on eNB and UE devices in time, frequency, and modulation domains as defined by 3GPP TS 36.141 and 36.521 transmitter characteristics. For demodulation measurements, such as EVM and frequency error, the measurement application offers two modes for acquisition of up to 5 carriers. The first mode offers simultaneous acquisition of up to 5 intra band contiguous/ non-contiguous component carriers with a single wideband capture (requires PXA/MXA with 160 MHz bandwidth), or the second mode which uses an automatic sequencing function, eliminating the need for the wide analysis bandwidth option on the X-Series signal analyzer, thereby reducing the overall test equipment cost.

This option can be added as a product upgrade.

 

본 페이지는 자바스크립트가 허용된 브라우저와 어도비 플래쉬 플레이어가 있어야 정상적으로 보실 수 있습니다.

플래쉬 다운로드