이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

85523B-0B0 Download the product manual from the Keysight website 0
85523B-1CM Rack mount kit for installation without handles 88,159
85523B-1CN Front handle only kit 88,159
85523B-1CP Rack mount flange and handle kit 245,777
85523B-ABA Printed manual English 0
85523B-STD Four Drive Cable Ports 0
85553A
2 meter CalPod drive cable 

2 meter CalPod drive cable

85553A

가격: ₩ 674,556

  • Used to connect the 40 GHz CalPod modules to the 85523A CalPod controller
  • Also used to connect the 40 GHz CalPod modules to the 85556A control cable splitter
  • Carries ± 15 VDC and 60 mA
     
674,556
85554A
10 meter CalPod drive cable extension 

10 meter CalPod drive cable extension

85554A

가격: ₩ 1,394,022

  • Used to extend the length of the CalPod control cables
  • This cable is often used to route CalPod control signals through DC bulkhead connectors used in thermal-vacuum chambers
1,394,022
85555A
Splitter Drive Cable 2M 

Splitter Drive Cable 2M

85555A

가격: ₩ 809,460

  • Used to connect the 85523A CalPod controller to the 85556A CalPod control cable splitter
  • 2 meter length
  • 12 conductors, 28 AWG wire gauge
  • Carries ± 15 VDC and 60 mA Mates with and is used with the 85556A CalPod control cable splitter
809,460
85556A 1x12 Fan Out Cable Splitter 7,860,276

가격은 예고 없이 변경될 수 있습니다.

R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years 691,317

가격은 예고 없이 변경될 수 있습니다.