N5391A Low-Speed Serial Data Analysis for I2C and SPI Software Option [판매중단]
The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug
Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.
N5400A EZJIT Plus Jitter Analysis Software Option [판매중단]
EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)