이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E8267C-015 Wideband External I/Q Inputs

제품상태: 단종 | 서비스 옵션 보기
본 제품은 더 이상 제공되지 않습니다.

이 제품에 대한 교체 모델을 찾을 수 없습니다.

내용

Widest modulation bandwidth available
The PSG equipped with Option 015 provides wideband external analog I/Q inputs to directly drive the PSG's leading-edge internal I/Q modulator with an external arbitrary waveform generator. Using the wideband external I/Q inputs, 1 GHz RF modulation bandwidth is now easily realized. The uncalibrated wideband external I/Q inputs located on the PSG rear panel are provided in addition to the calibrated, standard bandwidth (160 MHz) external I/Q inputs on the PSG front panel.

Typical applications
Option 015 is recommended for high symbol rate custom modulation, multicarrier signal generation, and fast frequency hopping within the modulation bandwidth for satellite, aerospace/defense, broadband communications, and component test applications requiring wide modulation bandwidth.

How to upgrade
If you currently own an E8267C PSG, it can be updgraded to include Option 015 by ordering E8267C-015.

  • State-of-the-art 1 GHz modulation bandwidth - Widest modulation bandwidth available for vector signal generation at microwave frequencies.
  • Single-ended I/Q input ports - Wideband external I/Q input ports provide direct, unfiltered access to the PSG internal I/Q modulator via single-ended external I/Q inputs.