이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

시작가격 ₩ 1,635,675

일반적인 사양  

일반적인 사양

E5810B LAN/GPIB/USB gateway

  • W4100-3MW Warranty, 3mth for included accessories
  • R-51B-001-Z Return to Keysight Warranty - 3 years

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

주요 특징 및 사양

  • Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
  • Faster GPIB transfer rate of up to 1.2 MB/s
  • Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
  • Password-protected web interface for configuration
  • Built-in LCD display and Web browser for easy setup and use
  • Power switch for hard reset

내용

The E5810B is the next generation of the E5810A and provides a gateway between networked-equipped computer systems (using LAN) and GPIB, USB and RS-232 instruments in one-box connectivity solution. With this gateway, multiple users can share the instruments from different locations via a LAN (1000BASE-T(1Gigabit)/100BASE-TX/10BASE-T)

To quickly establish instrument connection on a PC, download and install Keysight IO Libraries Suite.

Automate and perform data analysis on your test system easily with Keysight VEE Pro.