이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

E4982A-700 16195B Calibration Kit

판매자:

제품 구성

가격: 한국

* 가격은 예고 없이 변경될 수 있습니다. 본 가격은 제조사가 제안한 소매가격(MSRP)입니다(VAT별도).

E4982A-700
16195B Calibration Kit 

16195B Calibration Kit

E4982A-700
This option provides the 16195B Calibration Kit which Includes OPEN, SHORT, 50 Ω LOAD, LOW-LOSS CAPACITOR standards. This is required for system calibration and tests.
E4982A-004
Add Working Standard Set 

Add Working Standard Set

E4982A-004
This is used to calibrate the E4982A at the handler DUT contacts. It consists of shorting bars, and 51 Ω chip resistors.
E4982A-019 Standard Data Storage
E4982A-020
Add Test Fixture Extension Cable Set 

Add Test Fixture Extension Cable Set

E4982A-020
This option is for 2 m cable length.
E4982A-030 1 MHz to 300 MHz
E4982A-050 1 MHz to 500 MHz
E4982A-100 1 MHz to 1 GHz
E4982A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E4982A-1CM Rackmount kit
E4982A-1CN Front handle kit
E4982A-1CP Handle/rack mount kit
E4982A-300 1 MHz to 3 GHz
E4982A-710 Test Fixture Stand
E4982A-720 3.5mm to 7mm Coaxial Adapter
E4982A-810 Add keyboard
E4982A-820 Add mouse
E4982A-A6J ANSI Z540-1-1994 Calibration

옵션 가격은 키사이트에 문의하시기 바랍니다.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

옵션 가격은 키사이트에 문의하시기 바랍니다.